Hook clamps with collar (K0015) (K0015.12140)

Hook clamps with collar (K0015) K0015.12140

Product Details:

Manufacturer part number: K0015.12140

Brand: KIPP

Price: 85.22

Delivery time: 4 Days


Technical Data:

B: 18 mm

C: 40 mm

D: 32 mm

D1=Thread: M12

H (clamping range): 65-80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0015.12140

Part Number
K0015.12140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
C
(mm)
D
(mm)
D1=Thread H (clamping range)
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
R
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

85.22 €

1 4 Days 184032M1265-80252711103040364513.5

Loading...

  1. 1

This page is Hook clamps with collar (K0015), part number K0015.12140.
You can find the detail information about specifications and dimensions on part number K0015.12140.

Variation of this product

Part Number
K0015.08120
K0015.08125
K0015.08130
K0015.12150
K0015.12160
K0015.16040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
C
(mm)
D
(mm)
D1=Thread H (clamping range)
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
R
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

64.88 €

1 4 Days 102522M845-55161427192022207.9

65.46 €

1 4 Days 102522M845-55161427192522207.3

66.08 €

1 4 Days 102522M845-55161427193022206.7

89.73 €

1 4 Days 184032M1265-80252911123050364512.6

91.47 €

1 4 Days 184032M1265-80252911123060364511.7

92.81 €

1 4 Days 224036M1650-65103615153040366013.4

Tech Support