Hook clamps with collar and cam lever (K0013) / High carbon steel / 120N, 350N (K0013.210)

Hook clamps with collar and cam lever (K0013) / High carbon steel / 120N, 350N K0013.210

Product Details:

Manufacturer part number: K0013.210

Brand: KIPP

Price: 116.35

Delivery time: 4 Days


Technical Data:

Hand force FH: 350 N

Stroke S: 1.5 mm

A: 96 mm

B: 33.3 mm

D=Thread: M10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0013.210

Part Number
K0013.210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Stroke S
(mm)
A
(mm)
B
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
P
(mm)
R
(mm)
SW
(mm)
F
(kN)

116.35 €

1 4 Days 3501.59633.3M1025M8x0.75727967121213102540198

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamps with collar and cam lever (K0013) / High carbon steel / 120N, 350N, part number K0013.210.
You can find the detail information about specifications and dimensions on part number K0013.210.

Variation of this product

Part Number
K0013.206
K0013.208
K0013.212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hand force FH
(N)
Stroke S
(mm)
A
(mm)
B
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
P
(mm)
R
(mm)
SW
(mm)
F
(kN)

103.21 €

1 4 Days 1201.270.421.5M620M6x0.5566053109982030174

103.21 €

1 4 Days 1201.270.421.5M820M6x0.5566053109982030174

135.77 €

1 4 Days 3501.59633.3M1232M8x0.75889682181818123050278

Tech Support