Hook clamps with mounting bracket (K0016) (K0016.08)

Hook clamps with mounting bracket (K0016) K0016.08

Product Details:

Manufacturer part number: K0016.08

Brand: KIPP

Price: 80.39

Delivery time: 4 Days


Technical Data:

A: 38 mm

B: 26 mm

B1: 19.5 mm

B2: 12 mm

B3: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0016.08

Part Number
K0016.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

80.39 €

1 4 Days 382619.512662.5M86.420286247.525185010463017

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamps with mounting bracket (K0016), part number K0016.08.
You can find the detail information about specifications and dimensions on part number K0016.08.

Variation of this product

Part Number
K0016.10
K0016.12
K0016.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
D=Thread
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L
(mm)
M
(mm)
S
(mm)
SW
(mm)
Tightening torque max.
(Nm)
F max.
(kN)

109.54 €

1 4 Days 483122.5147.593M108.424347457.530216412585018

138.16 €

1 4 Days 5536.52616.5910.53.5M1210.528408767352475155106020

211.05 €

1 4 Days 6543.53119.51016.54M1612.83448112874532882051412024

Tech Support