Hook clamps with soft pad (K0012) (K0012.208)

Hook clamps with soft pad (K0012) K0012.208

Product Details:

Manufacturer part number: K0012.208

Brand: KIPP

Price: 43.80

Delivery time: 4 Days


Technical Data:

Component material: Polyacetal

Form: A

B: 15 mm

D=Outside diameter: 20 mm

D1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0012.208

Part Number
K0012.208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Form B
(mm)
D=Outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

43.80 €

1 4 Days PolyacetalA15208.515125225813.51225508.8

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Hook clamps with soft pad (K0012), part number K0012.208.
You can find the detail information about specifications and dimensions on part number K0012.208.

Variation of this product

Part Number
K0012.206
K0012.210
K0012.2106
K0012.2108
K0012.2110
K0012.2112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Form B
(mm)
D=Outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
R
(mm)
R1
(mm)
R2
(mm)
F max.
(kN)

33.01 €

1 4 Days PolyacetalA11166.511104220610.5920304.8

71.25 €

1 4 Days PolyacetalA172510.5181466321017.514326011.6

38.07 €

1 4 Days PolyacetalB11166.5-1041.520-10920304.8

46.21 €

1 4 Days PolyacetalB15208.5-1251.525-131225508.8

71.45 €

1 4 Days PolyacetalB172510.5-1465.532-1714326011.6

129.52 €

1 4 Days PolyacetalB203212.5-1782.540-2118408018.8

Tech Support