Screw plugs with dipstick, Form B (K1101) (Part Numbers - CAD Download)

Screw plugs with dipstick, Form B (K1101)
[Specifications]
・Main material: Thermoplastic
・Dipstick material: Steel, zinc phosphated
・Main colour: Black
・Form: B

[Features]
・Operating temperature up to 100℃
・Optionally with vent hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1101.219014
K1101.2191415
K1101.2211615
K1101.222038
K1101.2261815
K1101.228012
K1101.2282015
K1101.234034
K1101.242100
K1101.251114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D3
(mm)
L
(mm)
L1
(mm)
SW
(mm)

1.63 €

1 4 Days 19G1/447917

2.02 €

1 4 Days 19M14X1,547917

2.20 €

1 4 Days 21M16X1,547.51018

1.68 €

1 4 Days 22G3/847.51018

2.27 €

1 4 Days 26M18X1,547.51021

1.82 €

1 4 Days 28G1/247.51124

2.35 €

1 4 Days 28M20X1,5481024

2.20 €

1 4 Days 34G3/4591130

2.85 €

1 4 Days 42G1510.51236

3.69 €

1 4 Days 51G1 1/451213.542

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B

Tech Support