Screw plugs with magnet (K0452)

Screw plugs with magnet (K0452)
· Temperature resistant to 100°C

· Mounting close to the ground prevents damage to mechanical components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0452.20014
K0452.201415
K0452.22038
K0452.27012
K0452.34034
K0452.42100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1 D2
(mm)
L
(mm)
L1
(mm)
L2
(mm)
SW
(mm)

1.97 €

1 4 Days 20G1/4879517

1.97 €

1 4 Days 20M14X1,5879517

2.53 €

1 4 Days 22G3/8137.5101018

2.92 €

1 4 Days 27G1/213811924

3.89 €

1 4 Days 34G3/419.69116.530

5.06 €

1 4 Days 42G119.610.5121435

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black

Tech Support