Vent screws brass with check valve (K0461) (K0461.20014)

Vent screws brass with check valve (K0461) K0461.20014

Product Details:

Manufacturer part number: K0461.20014

Brand: KIPP

Price: 3.04

Delivery time: 4 Days


Technical Data:

D=outside diameter: 20 mm

D1=Thread: G1/4

L: 24.3 mm

L1: 7.5 mm

SW: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0461.20014

Part Number
K0461.20014
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread L
(mm)
L1
(mm)
SW
(mm)

3.04 €

1 4 Days 20G1/424.37.518

Loading...

  1. 1

Basic information

Material Brass

This page is Vent screws brass with check valve (K0461), part number K0461.20014.
You can find the detail information about specifications and dimensions on part number K0461.20014.

Variation of this product

Part Number
K0461.24038
K0461.30012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread L
(mm)
L1
(mm)
SW
(mm)

3.78 €

1 4 Days 24.5G3/824.58.522

4.20 €

1 4 Days 30G1/224.58.527

Tech Support