Vent screws with check valve (K0459) (Part Numbers - CAD Download)

Vent screws with check valve (K0459)
· Temperature resistant to 100°C

· Opening pressure: 0.2 – 0.25 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0459.30012
K0459.30014
K0459.30038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread

2.70 €

1 4 Days G1/2

2.32 €

1 4 Days G1/4

2.43 €

1 4 Days G3/8

Loading...

  1. 1

Basic information

Main material Thermoplastic D=outside diameter(mm) 30 L(mm) 21
L1(mm) 10

Tech Support