Locking washers for clamping spindles (K0107) (K0107.05)

Locking washers for clamping spindles (K0107) K0107.05

Product Details:

Manufacturer part number: K0107.05

Brand: KIPP

Price: 0.38

Delivery time: 4 Days


Technical Data:

D (through hole for): M5

D1: 13 mm

L: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0107.05

Part Number
K0107.05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (through hole for) D1
(mm)
L
(mm)

0.38 €

1 4 Days M5139

Loading...

  1. 1

Basic information

Main material Steel

This page is Locking washers for clamping spindles (K0107), part number K0107.05.
You can find the detail information about specifications and dimensions on part number K0107.05.

Variation of this product

Part Number
K0107.051
K0107.06
K0107.08
K0107.10
K0107.12
K0107.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (through hole for) D1
(mm)
L
(mm)

0.38 €

1 4 Days M51510

0.44 €

1 4 Days M61812

0.46 €

1 4 Days M82215

0.54 €

1 4 Days M102620

0.66 €

1 4 Days M123223

0.72 €

1 4 Days M163527

Tech Support