Plastic covers (K0105) (K0105.29)

Plastic covers (K0105) K0105.29

Product Details:

Manufacturer part number: K0105.29

Brand: KIPP

Price: 4.39

Delivery time: 4 Days


Technical Data:

D: 29 mm

D1: 25 mm

H: 11 mm

Suitable for Clamping Spindle with swivel foot Order no.: K0102.12100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0105.29

Part Number
K0105.29
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
H
(mm)
Suitable for Clamping Spindle with swivel foot Order no.

4.39 €

1 4 Days 292511K0102.12100

Loading...

  1. 1

Basic information

Main material Plastic

This page is Plastic covers (K0105), part number K0105.29.
You can find the detail information about specifications and dimensions on part number K0105.29.

Variation of this product

Part Number
K0105.16
K0105.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
H
(mm)
Suitable for Clamping Spindle with swivel foot Order no.

0.79 €

1 4 Days 16148K0102.05035, K0102.06050

2.55 €

1 4 Days 252110K0102.08065, K0102.10085

Tech Support