Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0099.12 |
K0099.19 |
K0099.22 |
K0099.28 |
K0099.30 |
K0099.33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1 (mm) | L (mm) | for toggle clamp | |
---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 4 Days | 15 | 9.5 | 70 | 05845-0600 | ||
1.45 € | 1 | 4 Days | 20 | 12.7 | 75 | 05845-1200 | ||
1.54 € | 1 | 4 Days | 25 | 16 | 100 | 05845-2500 | ||
1.69 € | 1 | 4 Days | 28 | 19 | 90 | 05750-0700, 05755-0700, 058 | ||
1.90 € | 1 | 4 Days | 32 | 22 | 95 | 05750-1200, 05755-1200 | ||
2.12 € | 1 | 4 Days | 35 | 25 | 100 | 05750-2400, 05755-2400 |
Loading...
Main material | Plastic | Main colour | orange |
---|
Configure
Basic Attributes
D(mm)
D1(mm)
L(mm)
for toggle clamp
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes