Protective caps (K0106) (K0106.04)

Protective caps (K0106) K0106.04

Product Details:

Manufacturer part number: K0106.04

Brand: KIPP

Price: 1.61

Delivery time: 4 Days


Technical Data:

Main material: Neoprene

Main colour: black

Form: B

Form-Type: bevelled

D=diameter: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0106.04

Part Number
K0106.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Main colour Form Form-Type D=diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
for screws Version 1 Weight
(kg)

1.61 €

1 4 Days NeopreneblackBbevelled1912.711157.1M8--

Loading...

  1. 1

Basic information

Item Protective Cap

This page is Protective caps (K0106), part number K0106.04.
You can find the detail information about specifications and dimensions on part number K0106.04.

Variation of this product

Part Number
K0106.01
K0106.02
K0106.03
K0106.05
K0106.06
K0106.07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Main colour Form Form-Type D=diameter
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
for screws Version 1 Weight
(kg)

1.08 €

1 4 Days NeopreneblackBbevelled116.65.58.54M4--

1.18 €

1 4 Days NeopreneblackBbevelled12.57.36.5104.7M5--

1.43 €

1 4 Days NeopreneblackBbevelled159.98.5125.8M6--

2.01 €

1 4 Days NeopreneblackBbevelled261916.52010M12--

1.53 €

1 4 Days PolyamidewhiteAstraight9-6.642.3M3--

2.35 €

1 4 Days NeopreneblackBbevelled231514.5189M10--

Tech Support