Rigid Clamping Spindles, Form A (K0101)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0101.05025
K0101.05035
K0101.06050
K0101.08065
K0101.10085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
M
(mm)

1.46 €

1 4 Days 25M5

1.47 €

1 4 Days 35M5

1.90 €

1 4 Days 50M6

3.82 €

1 4 Days 65M8

2.61 €

1 4 Days 85M10

Loading...

  1. 1

Basic information

Main material Steel Form A

Tech Support