Rigid Clamping Spindles, Form B (K0101) (K0101.104020)

Rigid Clamping Spindles, Form B (K0101) K0101.104020

Product Details:

Manufacturer part number: K0101.104020

Brand: KIPP

Price: 1.27

Delivery time: 4 Days


Technical Data:

L: 20 mm

M: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0101.104020

Part Number
K0101.104020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
M
(mm)

1.27 €

1 4 Days 20M4

Loading...

  1. 1

Basic information

Main material Steel Form B

This page is Rigid Clamping Spindles, Form B (K0101), part number K0101.104020.
You can find the detail information about specifications and dimensions on part number K0101.104020.

Variation of this product

Part Number
K0101.105020
K0101.105035
K0101.106025
K0101.106050
K0101.108040
K0101.108060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
M
(mm)

1.54 €

1 4 Days 20M5

1.54 €

1 4 Days 35M5

1.54 €

1 4 Days 25M6

1.90 €

1 4 Days 50M6

2.08 €

1 4 Days 40M8

2.35 €

1 4 Days 60M8

Tech Support