Spherical seating nuts (K0664) (K0664.04)

Spherical seating nuts (K0664) K0664.04

Product Details:

Manufacturer part number: K0664.04

Brand: KIPP

Price: 2.12

Delivery time: 4 Days


Technical Data:

Main material: Steel

D=thread: M4 mm

D1: 8 mm

H: 5.2 mm

R: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0664.04

Part Number
K0664.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=thread
(mm)
D1
(mm)
H
(mm)
R
(mm)
SW
(mm)

2.12 €

1 4 Days SteelM485.277

Loading...

  1. 1

This page is Spherical seating nuts (K0664), part number K0664.04.
You can find the detail information about specifications and dimensions on part number K0664.04.

Variation of this product

Part Number
K0664.05
K0664.06
K0664.08
K0664.10
K0664.104
K0664.105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=thread
(mm)
D1
(mm)
H
(mm)
R
(mm)
SW
(mm)

2.21 €

1 4 Days SteelM5106.799

2.46 €

1 4 Days SteelM613.59.51012.2

2.81 €

1 4 Days SteelM81812.81215.3

2.99 €

1 4 Days SteelM102012.11418.2

2.76 €

1 4 Days Stainless steelM485.277

2.90 €

1 4 Days Stainless steelM5106.799

Tech Support