Manufacturer part number: K1736.08111
Brand: KIPP
Price: 109.11 €
Delivery time: 4 Days
Size: 4
A1: 44 mm
A2: 9 mm
B: 31 mm
B1: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1736.08111
Main material | Stainless steel | Surface finish body | bright | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | bright | Form | H | Form-Type | for horizontal toggle clamps |
A(mm) | 26 | B3(mm) | 8 | B5(mm) | 2 |
G=Thread | M5X0.5 | G1 | M8x1 | L=Length(mm) | 27 |
L2(mm) | 39 | P=cable length(mm) | 300 | SW=key width(mm) | 7 |
for toggle clamp | K0660 |
This page is Status sensors stainless steel with bracket, Form H, for horizontal toggle clamps (K1736), part number K1736.08111.
You can find the detail information about specifications and dimensions on part number K1736.08111.
Configure
Basic Attributes
Type
Size
A1(mm)
A2(mm)
B(mm)
B1(mm)
B4(mm)
D(mm)
H=Height(mm)
L1(mm)
M=Spindle toggle clamp
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1736.06111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B4 (mm) | D (mm) | H=Height (mm) | L1 (mm) | M=Spindle toggle clamp |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.11 € | 1 | 4 Days | 3 | 39 | 6.5 | 28 | 39 | 23 | 5.5 | 20.1 | 13.8 | M6x35 |