Thrust pads neoprene (K0104) (K0104.06)

Thrust pads neoprene (K0104) K0104.06

Product Details:

Manufacturer part number: K0104.06

Brand: KIPP

Price: 2.75

Delivery time: 4 Days


Technical Data:

Component material: Steel

D: 15 mm

D1: 10.3 mm

D2: 10.8 mm

D3=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0104.06

Part Number
K0104.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material D
(mm)
D1
(mm)
D2
(mm)
D3=Thread H
(mm)
H1
(mm)
M
(mm)
T
(mm)
Suitable for Rigid Clamping Spindle Order no.

2.75 €

1 4 Days Steel1510.310.8M614.42M65.5K0101.06050

Loading...

  1. 1

Basic information

Main material Neoprenee

This page is Thrust pads neoprene (K0104), part number K0104.06.
You can find the detail information about specifications and dimensions on part number K0104.06.

Variation of this product

Part Number
K0104.08
K0104.10
K0104.12
K0104.45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material D
(mm)
D1
(mm)
D2
(mm)
D3=Thread H
(mm)
H1
(mm)
M
(mm)
T
(mm)
Suitable for Rigid Clamping Spindle Order no.

3.23 €

1 4 Days Steel19.513.515M8182.5M89K0101.08065

3.99 €

1 4 Days Steel231617M10213M108K0101.10085

5.23 €

1 4 Days Steel25.518.521M1223.73M1210.8K0101.12100

2.10 €

1 4 Days -12---10---K0101.05025, K0101.05035

Tech Support