Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0690.08 |
K0690.081 |
K0690.10 |
K0690.101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D2 (mm) | H=Length (mm) | H1 (mm) | S max. (mm) | F max. (N) | |
---|---|---|---|---|---|---|---|---|---|---|
4.05 € | 1 | 4 Days | M8 x 46 | 12 | 63 | 17 | 3 | 750 | ||
3.50 € | 1 | 4 Days | M8 x 26 | 12 | 43 | 17 | 3 | 750 | ||
4.57 € | 1 | 4 Days | M10 x 61 | 14 | 80 | 19 | 3.5 | 1000 | ||
3.90 € | 1 | 4 Days | M10 x 36 | 14 | 55 | 19 | 3.5 | 1000 |
Loading...
Main material | Steel | Component material | Neoprene | D1(mm) | 19 |
---|
Configure
Basic Attributes
D=thread(mm)
D2(mm)
H=Length(mm)
H1(mm)
S max.(mm)
F max.(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes