Manufacturer part number: K1199.1025080
Brand: KIPP
Price: 12.71 €
Delivery time: 4 Days
Thread Nominal M: M10
Handle Length: 80 mm
Steel code: 1.4305
Version 2: with hexagon socket
D1=Outside diameter: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1199.1025080
Part Number
|
---|
K1199.1025080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Steel code | Version 2 | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L3 (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.71 € | 1 | 4 Days | M10 | 80 | 1.4305 | with hexagon socket | 25 | 16 | 14 | 10 | 5 |
Loading...
Main material | Stainless steel | Surface finish body | electropolished | Component material | Stainless steel |
---|---|---|---|---|---|
Form | E |
This page is Machine handles fixed DIN 39, Form E, stainless steel (K1199), part number K1199.1025080.
You can find the detail information about specifications and dimensions on part number K1199.1025080.
Configure
Basic Attributes
Type
Thread Nominal M
Handle Length(mm)
Steel code
Version 2
D1=Outside diameter(mm)
D4(mm)
L=thread length(mm)
L3(mm)
SW(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1199.0616050 |
K1199.0820064 |
K1199.10616050 |
K1199.10820064 |
K1199.11025080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Steel code | Version 2 | D1=Outside diameter (mm) | D4 (mm) | L=thread length (mm) | L3 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.43 € | 1 | 4 Days | M6 | 50 | 1.4305 | with hexagon socket | 16 | 10 | 11 | 7 | 3 | ||
9.43 € | 1 | 4 Days | M8 | 64 | 1.4305 | with hexagon socket | 20 | 13 | 13 | 8 | 4 | ||
10.73 € | 1 | 4 Days | M6 | 51 | 1.4401 | without hexagon socket | 16 | 11 | 13 | 5.1 | - | ||
11.79 € | 1 | 4 Days | M8 | 67 | 1.4401 | without hexagon socket | 21 | 14 | 14 | 8.75 | - | ||
17.11 € | 1 | 4 Days | M10 | 81 | 1.4401 | without hexagon socket | 25 | 16 | 18 | 9.75 | - |