Machine handles revolving similar to DIN 98, Form E, stainless steel (K1209) (Part Numbers - CAD Download)

Machine handles revolving similar to DIN 98, Form E, stainless steel (K1209)
· Grip suitable for DIN 950 handwheels

· Different thread sizes

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1209.10616050

Part Number
K1209.10616050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW=key width
(mm)

18.33 €

1 4 Days M656161113118

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4404 Surface finish component polished
Form E

This page is Machine handles revolving similar to DIN 98, Form E, stainless steel (K1209), part number K1209.10616050.
You can find the detail information about specifications and dimensions on part number K1209.10616050.

Variation of this product

Part Number
K1209.10820064
K1209.11025080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW=key width
(mm)

23.18 €

1 4 Days M8722013.5141310

29.77 €

1 4 Days M10862416161511

Tech Support