Plastic cylindrical grips fold-away (K1469) (K1469.205)

Plastic cylindrical grips fold-away (K1469) K1469.205

Product Details:

Manufacturer part number: K1469.205

Brand: KIPP

Price: 15.72

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M5

Handle Length: 49 mm

Steel code: -

Component material: Steel

Size: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1469.205

Part Number
K1469.205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=Handle length
(mm)
L3
(mm)
T=thread depth
(mm)
Weight
(kg)
RoHS PL Edelstahl

15.72 €

1 4 Days M549-Steel2105.316163.51844584.5---

Loading...

  1. 1

Basic information

Main material Thermoplastic Version 1 fold-down Item Cylinder Grip
Thread type Internal thread

This page is Plastic cylindrical grips fold-away (K1469), part number K1469.205.
You can find the detail information about specifications and dimensions on part number K1469.205.

Variation of this product

Part Number
K1469.1104
K1469.1205
K1469.1306
K1469.1408
K1469.306
K1469.408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=Handle length
(mm)
L3
(mm)
T=thread depth
(mm)
Weight
(kg)
RoHS PL Edelstahl

25.16 €

1 4 Days M4401.4404Stainless steel184.314132.514.535474.50.026truetrue

27.62 €

1 4 Days M5491.4404Stainless steel2105.316163.51844584.50.051truetrue

31.67 €

1 4 Days M659.51.4404Stainless steel312.56.520204.522.55571.560.1truetrue

36.32 €

1 4 Days M8831.4404Stainless steel416925265.52970986.50.222truetrue

18.02 €

1 4 Days M659.5-Steel312.56.520204.522.55571.56---

20.65 €

1 4 Days M883-Steel416925265.52970986.5---

Tech Support