Manufacturer part number: K1468.1306
Brand: KIPP
Price: 3.08 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 61.4 mm
Steel code: -
Component material: Steel
Size: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1468.1306
Part Number
|
---|
K1468.1306 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Steel code | Component material | Size | D1=Outside diameter (mm) | D2 (mm) | L2 (mm) | SW (mm) | T=thread depth (mm) | Weight (kg) | RoHS | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.08 € | 1 | 4 Days | M6 | 61.4 | - | Steel | 3 | 20 | 14 | 6.4 | 12 | 12 | - | - | - |
Loading...
Main material | Thermoplastic | Form | B | Form-Type | with internal thread |
---|---|---|---|---|---|
Version 1 | revolving | Item | Cylinder Grip | Thread type | Internal thread |
This page is Plastic cylindrical grips revolving with female thread (K1468), part number K1468.1306.
You can find the detail information about specifications and dimensions on part number K1468.1306.
Configure
Basic Attributes
Steel code
Weight(kg)
Type
Thread Nominal M
Handle Length(mm)
Component material
Size
D1=Outside diameter(mm)
D2(mm)
L2(mm)
SW(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1468.1104 |
K1468.1205 |
K1468.1408 |
K1468.3104 |
K1468.3205 |
K1468.3306 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Steel code | Component material | Size | D1=Outside diameter (mm) | D2 (mm) | L2 (mm) | SW (mm) | T=thread depth (mm) | Weight (kg) | RoHS | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.56 € | 1 | 4 Days | M4 | 40 | - | Steel | 1 | 14 | 9 | 5 | 8 | 8 | - | - | - | ||
2.84 € | 1 | 4 Days | M5 | 49.1 | - | Steel | 2 | 16 | 11 | 5.1 | 10 | 10 | - | - | - | ||
3.81 € | 1 | 4 Days | M8 | 82.5 | - | Steel | 4 | 25 | 18 | 12.5 | 15 | 16 | - | - | - | ||
5.80 € | 1 | 4 Days | M4 | 40 | 1.4404 | Stainless steel | 1 | 14 | 9 | 5 | 8 | 8 | 0.02 | true | true | ||
6.56 € | 1 | 4 Days | M5 | 49.1 | 1.4404 | Stainless steel | 2 | 16 | 11 | 5.1 | 10 | 10 | 0.035 | true | true | ||
7.50 € | 1 | 4 Days | M6 | 61.4 | 1.4404 | Stainless steel | 3 | 20 | 14 | 6.4 | 12 | 12 | 0.0685 | true | true |