Plastic cylindrical grips revolving with male thread (K1468) (K1468.306)

Plastic cylindrical grips revolving with male thread (K1468) K1468.306

Product Details:

Manufacturer part number: K1468.306

Brand: KIPP

Price: 3.08

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M6

Handle Length: 61.4 mm

Steel code: -

Component material: Steel

Size: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1468.306

Part Number
K1468.306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)
Weight
(kg)
RoHS PL Edelstahl

3.08 €

1 4 Days M661.4-Steel3201496.412---

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A Form-Type with external thread
Version 1 revolving Item Cylinder Grip Thread type External thread

This page is Plastic cylindrical grips revolving with male thread (K1468), part number K1468.306.
You can find the detail information about specifications and dimensions on part number K1468.306.

Variation of this product

Part Number
K1468.205
K1468.2104
K1468.2205
K1468.2306
K1468.2408
K1468.408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Steel code Component material Size D1=Outside diameter
(mm)
D2
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)
Weight
(kg)
RoHS PL Edelstahl

2.84 €

1 4 Days M549.1-Steel216117.55.110---

5.80 €

1 4 Days M4401.4404Stainless steel11496580.02truetrue

6.56 €

1 4 Days M549.11.4404Stainless steel216117.55.1100.035truetrue

7.50 €

1 4 Days M661.41.4404Stainless steel3201496.4120.07truetrue

9.26 €

1 4 Days M882.51.4404Stainless steel425181212.5150.16truetrue

3.81 €

1 4 Days M882.5-Steel425181212.515---

Tech Support