Plastic safety cylinder grips auto-return (K1470) (K1470.104)

Plastic safety cylinder grips auto-return (K1470) K1470.104

Product Details:

Manufacturer part number: K1470.104

Brand: KIPP

Price: 31.51

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M4

Handle Length: 38 mm

Size: 1

A: 8 mm

A1: 4.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1470.104

Part Number
K1470.104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=Handle length
(mm)
L3
(mm)
T
(mm)

31.51 €

1 4 Days M438184.314132.514.535474.5

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel

This page is Plastic safety cylinder grips auto-return (K1470), part number K1470.104.
You can find the detail information about specifications and dimensions on part number K1470.104.

Variation of this product

Part Number
K1470.205
K1470.306
K1470.408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Size A
(mm)
A1
(mm)
D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L=Handle length
(mm)
L3
(mm)
T
(mm)

33.17 €

1 4 Days M547.52105.316163.51844584.5

33.26 €

1 4 Days M658.5312.56.520204.522.55571.56

34.60 €

1 4 Days M882416925265.52970986.5

Tech Support