Manufacturer part number: K1202.10618
Brand: KIPP
Price: 1.53 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 40 mm
Size: 1
D1=Outside diameter: 18 mm
D3: 6.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1202.10618
Part Number
|
---|
K1202.10618 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | L2 (mm) | L3 (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | 4 Days | M6 | 40 | 1 | 18 | 6.2 | 15 | 16 | 2 | 14 |
Loading...
Main material | Duroplast | Main colour | high-polish finish black | Form | C |
---|
This page is Taper grip with moulded thread, Form C (K1202), part number K1202.10618.
You can find the detail information about specifications and dimensions on part number K1202.10618.
Configure
Basic Attributes
Type
Thread Nominal M
Handle Length(mm)
Size
D1=Outside diameter(mm)
D3(mm)
D4(mm)
L2(mm)
L3(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1202.10818 |
K1202.10823 |
K1202.11028 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | L2 (mm) | L3 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.99 € | 1 | 4 Days | M8 | 40 | 1 | 18 | 8.5 | 15 | 16 | 2 | 18 | ||
2.36 € | 1 | 4 Days | M8 | 65 | 2 | 23 | 8.5 | 19 | 24 | 2 | 18 | ||
3.15 € | 1 | 4 Days | M10 | 90 | 3 | 28 | 10.5 | 22 | 32 | 3.5 | 22 |