Manufacturer part number: K1221.210610
Brand: KIPP
Price: 1.94 €
Delivery time: 4 Days
Thread Nominal M: M6
Handle Length: 72 mm
D1=Outside diameter: 21 mm
D2: 15 mm
L=thread length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1221.210610
Main material | Duroplast | Main colour | high-polish finish black | Component material | Steel |
---|---|---|---|---|---|
Component colour | galvanised |
This page is Taper grips fixed (K1221), part number K1221.210610.
You can find the detail information about specifications and dimensions on part number K1221.210610.
Configure
Basic Attributes
Type
Thread Nominal M
Handle Length(mm)
D1=Outside diameter(mm)
D2(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1221.120408 |
K1221.150507 |
K1221.180608 |
K1221.210810 |
K1221.250810 |
K1221.261012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | D1=Outside diameter (mm) | D2 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|
1.98 € | 1 | 4 Days | M4 | 40 | 12 | 9 | 8 | ||
1.43 € | 1 | 4 Days | M5 | 50 | 15 | 11 | 7 | ||
1.51 € | 1 | 4 Days | M6 | 64 | 18 | 13 | 8 | ||
1.82 € | 1 | 4 Days | M8 | 72 | 21 | 15 | 10 | ||
2.27 € | 1 | 4 Days | M8 | 90 | 25 | 17 | 10 | ||
3.06 € | 1 | 4 Days | M10 | 100 | 26 | 20 | 12 |