Taper grips revolving oval (K0651) (K0651.106009)

Taper grips revolving oval (K0651) K0651.106009

Product Details:

Manufacturer part number: K0651.106009

Brand: KIPP

Price: 8.33

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M6

Handle Length: 54.7 mm

Component material: Steel

Component colour: galvanised

Size: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0651.106009

Part Number
K0651.106009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Component material Component colour Size D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)

8.33 €

1 4 Days M654.7Steelgalvanised12581894.57

Loading...

  1. 1

Basic information

Main material Duroplast Main colour high-polish finish black

This page is Taper grips revolving oval (K0651), part number K0651.106009.
You can find the detail information about specifications and dimensions on part number K0651.106009.

Variation of this product

Part Number
K0651.1106009
K0651.1208010
K0651.208010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Component material Component colour Size D1=Outside diameter
(mm)
D2
(mm)
D3
(mm)
L=thread length
(mm)
L2
(mm)
SW
(mm)

9.87 €

1 4 Days M654.7Stainless steelbright12581894.57

13.34 €

1 4 Days M882.2Stainless steelbright2411226105.510

11.57 €

1 4 Days M882.2Steelgalvanised2411226105.510

Tech Support