Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1202.20518
Main material | Duroplast | Main colour | high-polish finish black | Component material | Steel |
---|---|---|---|---|---|
Component colour | blue-passivated | Form | E |
This page is Taper grips with tapped bush, Form E (K1202), part number K1202.20518.
You can find the detail information about specifications and dimensions on part number K1202.20518.
Configure
Basic Attributes
Handle Length(mm)
Size
D1=Outside diameter(mm)
D4(mm)
L2(mm)
T=thread depth(mm)
Type
Thread Nominal M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1202.20618 |
K1202.20823 |
K1202.20828 |
K1202.21028 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal M | Handle Length (mm) | Size | D1=Outside diameter (mm) | D4 (mm) | L2 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
2.12 € | 1 | 4 Days | M6 | 40 | 1 | 18 | 15 | 16 | 9 | ||
2.70 € | 1 | 4 Days | M8 | 65 | 2 | 23 | 19 | 24 | 12 | ||
3.51 € | 1 | 4 Days | M8 | 90 | 3 | 28 | 22 | 32 | 12 | ||
3.71 € | 1 | 4 Days | M10 | 90 | 3 | 28 | 22 | 32 | 15 |