Levelling feet plates Form C (K0425) (K0425.31002)

Levelling feet plates Form C (K0425) K0425.31002

Product Details:

Manufacturer part number: K0425.31002

Brand: KIPP

Price: 53.10

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

A: 74 mm

D=Plate diameter: 100 mm

Load rating max.: 45 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0425.31002

Part Number
K0425.31002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material A
(mm)
D=Plate diameter
(mm)
Load rating max.
(kN)

53.10 €

1 4 Days Stainless steel7410045

Loading...

  1. 1

Basic information

Form C H=Height(mm) 18

This page is Levelling feet plates Form C (K0425), part number K0425.31002.
You can find the detail information about specifications and dimensions on part number K0425.31002.

Variation of this product

Part Number
K0425.30801
K0425.30802
K0425.31001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material A
(mm)
D=Plate diameter
(mm)
Load rating max.
(kN)

15.78 €

1 4 Days Zinc558035

35.68 €

1 4 Days Stainless steel558045

19.02 €

1 4 Days Zinc7410035

Tech Support