Manufacturer part number: K0423.2060
Brand: KIPP
Price: 3.55 €
Delivery time: 4 Days
D=Plate diameter: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0423.2060
Main material | Thermoplastic | Main colour | black | Form | B |
---|---|---|---|---|---|
H=Height(mm) | 20 | Load rating max.(kN) | 12 |
This page is Levelling feet plates plastic, Form B (K0423), part number K0423.2060.
You can find the detail information about specifications and dimensions on part number K0423.2060.
Part Number |
---|
K0423.2080 |
K0423.2100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=Plate diameter (mm) |
---|---|---|---|---|---|
4.51 € | 1 | 4 Days | 80 | ||
9.04 € | 1 | 4 Days | 100 |