Levelling feet plates plastic, heavy-duty version, Form D (K0424) (Part Numbers - CAD Download)

Levelling feet plates plastic, heavy-duty version, Form D (K0424)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping

· Form D with screw-down hole (closed) with anti-slip plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0424.41251
K0424.41751
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

17.97 €

1 4 Days 961254818

36.02 €

1 4 Days 1351754925

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form D

Tech Support