Manufacturer part number: K0672.30802
Brand: KIPP
Price: 17.41 €
Delivery time: 4 Days
Main material: Stainless steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0672.30802
Form | C | D=Plate diameter(mm) | 80 | Load rating max.(kN) | 20 |
---|
This page is Levelling feet plates steel or stainless steel, Form C (K0672), part number K0672.30802.
You can find the detail information about specifications and dimensions on part number K0672.30802.
Part Number |
---|
K0672.30801 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material |
---|---|---|---|---|---|
6.42 € | 1 | 4 Days | Steel |