Levelling feet plates with rubber base steel or stainless steel (K0673)

Levelling feet plates with rubber base steel or stainless steel (K0673)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· Any plate can be combined with any threaded spindle

· Material: Plates steel or 1.4301 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0673.10801
K0673.10802
K0673.11001
K0673.11002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

8.76 €

1 4 Days Steel80178.5

12.54 €

1 4 Days Stainless steel80178.5

11.93 €

1 4 Days Steel1001920

19.42 €

1 4 Days Stainless steel1001920

Loading...

  1. 1

Basic information

Component material Rubber

Tech Support