Machine feet with vibration absorption (K0670) (K0670.074)

Machine feet with vibration absorption (K0670) K0670.074

Product Details:

Manufacturer part number: K0670.074

Brand: KIPP

Price: 23.17

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

D=Plate diameter: 74 mm

D1: 68 mm

D2: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0670.074

Part Number
K0670.074
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code D=Plate diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
Load rating max.
(kN)

23.17 €

1 4 Days Steel-74689211.372

Loading...

  1. 1

Basic information

Component material Polyurethane H1 (by 0 / 0.4 / 0.6 N/mm²)(mm) 4 / 2.8 / 1.9

This page is Machine feet with vibration absorption (K0670), part number K0670.074.
You can find the detail information about specifications and dimensions on part number K0670.074.

Variation of this product

Part Number
K0670.036
K0670.046
K0670.056
K0670.1036
K0670.1046
K0670.1056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code D=Plate diameter
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
Load rating max.
(kN)

7.82 €

1 4 Days Steel-3630.55.5150.212

11.97 €

1 4 Days Steel-4640.56.6170.435

15.44 €

1 4 Days Steel-56509190.705

10.44 €

1 4 Days Stainless steel1.44043630.55.5150.212

17.33 €

1 4 Days Stainless steel1.44044640.56.6170.435

20.62 €

1 4 Days Stainless steel1.440456509190.705

Tech Support