Swivel feet plates antistatic, Form B (K0415) (Part Numbers - CAD Download)

Swivel feet plates antistatic, Form B (K0415)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts from KIPP have been specially developed for use in ESD protection areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0415.12040

Part Number
K0415.12040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Plate diameter
(mm)

5.50 €

1 4 Days 40

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form B
H=Height(mm) 20 Load rating max.(kN) 9

This page is Swivel feet plates antistatic, Form B (K0415), part number K0415.12040.
You can find the detail information about specifications and dimensions on part number K0415.12040.

Variation of this product

Part Number
K0415.12050
K0415.12060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Plate diameter
(mm)

6.39 €

1 4 Days 50

6.89 €

1 4 Days 60

Tech Support