Swivel feet plates plastic, Form C (K0415) (K0415.3080)

Swivel feet plates plastic, Form C (K0415) K0415.3080

Product Details:

Manufacturer part number: K0415.3080

Brand: KIPP

Price: 2.37

Delivery time: 4 Days


Technical Data:

A: 55 mm

D=Plate diameter: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0415.3080

Part Number
K0415.3080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Plate diameter
(mm)

2.37 €

1 4 Days 5580

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black Form C
H=Height(mm) 18 Load rating max.(kN) 9

This page is Swivel feet plates plastic, Form C (K0415), part number K0415.3080.
You can find the detail information about specifications and dimensions on part number K0415.3080.

Variation of this product

Part Number
K0415.3100
K0415.3120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=Plate diameter
(mm)

4.76 €

1 4 Days 74100

5.95 €

1 4 Days 94120

Tech Support