Swivel feet plates stainless steel (K0418)

Swivel feet plates stainless steel (K0418)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, foodstuff industry, logistics and assembly

· Any plate can be combined with any threaded spindle or ball joint

· The rubber pad is resistant to oil and water, antibacterial and antimicrobial protection

· Temperature range -20° C to +100 °C (in water +60 °C)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0418.1060
K0418.1080
K0418.1100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Plate diameter
(mm)

10.47 €

1 4 Days 58.5

12.34 €

1 4 Days 78.5

20.69 €

1 4 Days 98.5

Loading...

  1. 1

Basic information

Main material Stainless steel H=Height(mm) 29 Load rating max.(kN) 7

Tech Support