Swivel feet plates with vibration absorption (K0419) (K0419.20802)

Swivel feet plates with vibration absorption (K0419) K0419.20802

Product Details:

Manufacturer part number: K0419.20802

Brand: KIPP

Price: 58.57

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D=Plate diameter: 80 mm

D1: 68 mm

H1 (by 0 / 0.4 / 0.6 N/mm²): 7 / 5.8 / 4.9 mm

Load rating max.: 1.372 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0419.20802

Part Number
K0419.20802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=Plate diameter
(mm)
D1
(mm)
H1 (by 0 / 0.4 / 0.6 N/mm²)
(mm)
Load rating max.
(kN)

58.57 €

1 4 Days Stainless steel80687 / 5.8 / 4.91.372

Loading...

  1. 1

Basic information

H=Height(mm) 25

This page is Swivel feet plates with vibration absorption (K0419), part number K0419.20802.
You can find the detail information about specifications and dimensions on part number K0419.20802.

Variation of this product

Part Number
K0419.20401
K0419.20402
K0419.20501
K0419.20502
K0419.20601
K0419.20602
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=Plate diameter
(mm)
D1
(mm)
H1 (by 0 / 0.4 / 0.6 N/mm²)
(mm)
Load rating max.
(kN)

11.89 €

1 4 Days Zinc4030.57 / 5.9 / 4.80.062

22.15 €

1 4 Days Stainless steel4030.57 / 5.8 / 4.90.212

14.47 €

1 4 Days Zinc5040.57 / 5.9 / 4.80.212

29.10 €

1 4 Days Stainless steel5040.57 / 5.8 / 4.90.435

16.49 €

1 4 Days Zinc60507 / 5.9 / 4.80.433

37.02 €

1 4 Days Stainless steel60507 / 5.8 / 4.90.705

Tech Support