Swivel feet plates, Form A (K0416) (K0416.11201)

Swivel feet plates, Form A (K0416) K0416.11201

Product Details:

Manufacturer part number: K0416.11201

Brand: KIPP

Price: 17.10

Delivery time: 4 Days


Technical Data:

Main material: Zinc

D=Plate diameter: 120 mm

Load rating max.: 35 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0416.11201

Part Number
K0416.11201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

17.10 €

1 4 Days Zinc12035

Loading...

  1. 1

Basic information

Form A H=Height(mm) 18

This page is Swivel feet plates, Form A (K0416), part number K0416.11201.
You can find the detail information about specifications and dimensions on part number K0416.11201.

Variation of this product

Part Number
K0416.10302
K0416.10401
K0416.10402
K0416.10451
K0416.10452
K0416.11202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

10.78 €

1 4 Days Stainless steel3020

6.05 €

1 4 Days Zinc4030

11.96 €

1 4 Days Stainless steel4030

7.13 €

1 4 Days Zinc4530

13.64 €

1 4 Days Stainless steel4530

64.73 €

1 4 Days Stainless steel12040

Tech Support