Swivel feet plates, Form B (K0416) (K0416.20802)

Swivel feet plates, Form B (K0416) K0416.20802

Product Details:

Manufacturer part number: K0416.20802

Brand: KIPP

Price: 33.86

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D=Plate diameter: 80 mm

Load rating max.: 35 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0416.20802

Part Number
K0416.20802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

33.86 €

1 4 Days Stainless steel8035

Loading...

  1. 1

Basic information

Form B H=Height(mm) 20

This page is Swivel feet plates, Form B (K0416), part number K0416.20802.
You can find the detail information about specifications and dimensions on part number K0416.20802.

Variation of this product

Part Number
K0416.20402
K0416.20451
K0416.20452
K0416.21001
K0416.21002
K0416.21201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=Plate diameter
(mm)
Load rating max.
(kN)

12.78 €

1 4 Days Stainless steel4030

8.00 €

1 4 Days Zinc4530

14.48 €

1 4 Days Stainless steel4530

18.31 €

1 4 Days Zinc10035

52.81 €

1 4 Days Stainless steel10040

20.22 €

1 4 Days Zinc12035

Tech Support