Magnets deep pot SmCo, Form A (K0551) (K0551.03)

Magnets deep pot SmCo, Form A (K0551) K0551.03

Product Details:

Manufacturer part number: K0551.03

Brand: KIPP

Price: 4.83

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 22 N

Outer Diameter: 8 Ø

Gap to iron wall: 1.5 mm

H=Height: 20 mm

H1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0551.03

Part Number
K0551.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

4.83 €

1 4 Days 2281.52010

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Brass Surface finish component ground
Form A Temperature max.(°C) 200

This page is Magnets deep pot SmCo, Form A (K0551), part number K0551.03.
You can find the detail information about specifications and dimensions on part number K0551.03.

Variation of this product

Part Number
K0551.01
K0551.05
K0551.07
K0551.09
K0551.11
K0551.13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)

3.83 €

1 4 Days 861.52010

5.90 €

1 4 Days 40102208

7.83 €

1 4 Days 60132.5206

10.64 €

1 4 Days 125163202

16.86 €

1 4 Days 250204255

36.90 €

1 4 Days 400255357

Tech Support