Magnets deep pot with internal thread NdFeB (K0552)

Magnets deep pot with internal thread NdFeB (K0552)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0552.01
K0552.02
K0552.03
K0552.04
K0552.05
K0552.06
K0552.07
K0552.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Thread H=Height
(mm)
T=thread depth
(mm)
Can be shortened by
(mm)

4.20 €

1 4 Days 128M31253

4.80 €

1 4 Days 2410M41677

5.50 €

1 4 Days 6013M41873

5.82 €

1 4 Days 9016M42076

10.06 €

1 4 Days 13520M52599

21.44 €

1 4 Days 19025M630910

37.12 €

1 4 Days 30035M8401310

74.65 €

1 4 Days 55050M12501313

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 80

Tech Support