Magnets deep pot with machinable magnetic face NdFeB (K1403)

Magnets deep pot with machinable magnetic face NdFeB (K1403)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 150 °C

· Assembly: press in, screw in or glue

· Shielded system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1403.06
K1403.08
K1403.10
K1403.13
K1403.16
K1403.20
K1403.25
K1403.32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(Ø)
Gap to iron wall
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
Magnetic force at H2 max.
(N)

3.96 €

1 4 Days 61.52010312

4.60 €

1 4 Days 81.52010329

5.59 €

1 4 Days 102208538

6.56 €

1 4 Days 132.5206566

8.38 €

1 4 Days 1632026108

11.48 €

1 4 Days 2042557235

22.32 €

1 4 Days 2553578380

36.83 €

1 4 Days 326404.510640

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Surface finish component ground Temperature max.(°C) 150

Tech Support