Magnets deep pot with pin AlNiCo (K0547) (K0547.01)

Magnets deep pot with pin AlNiCo (K0547) K0547.01

Product Details:

Manufacturer part number: K0547.01

Brand: KIPP

Price: 3.83

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 1.7 N

Outer Diameter: 6 Ø

D1=Pin diameter: 3 mm

H=Height: 20 mm

H1: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0547.01

Part Number
K0547.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

3.83 €

1 4 Days 1.763202288

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Surface finish component galvanised Temperature max.(°C) 450

This page is Magnets deep pot with pin AlNiCo (K0547), part number K0547.01.
You can find the detail information about specifications and dimensions on part number K0547.01.

Variation of this product

Part Number
K0547.02
K0547.03
K0547.04
K0547.05
K0547.06
K0547.07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

4.09 €

1 4 Days 483203288

4.60 €

1 4 Days 8.5104206288

5.21 €

1 4 Days 12134207288

6.20 €

1 4 Days 20165205288

7.88 €

1 4 Days 50206256338

12.85 €

1 4 Days 1152583554510

Tech Support