Magnets raw, Form A with countersink hole NdFeB disc, Form (K1405)

Magnets raw, Form A with countersink hole NdFeB disc, Form (K1405)
· Flexible, easy to remove, non-positive fasteners

· Application sectors: machine and plant construction

· Temperature range up to 80 °C

· Assembly: press in, screw in or glue

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1405.12
K1405.15
K1405.18
K1405.24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

1.71 €

1 4 Days 1812 ±0.13.5 ±0.13 ±0.1

2.85 €

1 4 Days 2915 ±0.14.5 ±0.13.5 ±0.1

3.75 €

1 4 Days 4118 ±0.14.5 ±0.14 ±0.1

6.10 €

1 4 Days 6624 ±0.15.5 ±0.14 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Surface finish body galvanised Form A
Temperature max.(°C) 80 Tightening torque max.(Nm) 3

Tech Support