Magnets raw, Form B with hole NdFeB disc, Form (K1405) (K1405.56)

Magnets raw, Form B with hole NdFeB disc, Form (K1405) K1405.56

Product Details:

Manufacturer part number: K1405.56

Brand: KIPP

Price: 31.84

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 230 N

Outer Diameter: 56 ±0.2 Ø

D1=Fastening hole: 15 ±0.1 mm

H: 6 ±0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1405.56

Part Number
K1405.56
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

31.84 €

1 4 Days 23056 ±0.215 ±0.16 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Surface finish body galvanised Form B
Temperature max.(°C) 80 Tightening torque max.(Nm) 3

This page is Magnets raw, Form B with hole NdFeB disc, Form (K1405), part number K1405.56.
You can find the detail information about specifications and dimensions on part number K1405.56.

Variation of this product

Part Number
K1405.32
K1405.38
K1405.48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H
(mm)

7.07 €

1 4 Days 4232 ±0.110.5 ±0.12 ±0.1

12.11 €

1 4 Days 11038 ±0.112 ±0.14 ±0.1

18.88 €

1 4 Days 16548 ±0.215 ±0.15 ±0.1

Tech Support