Magnets shallow pot (K0558) (K0558.03)

Magnets shallow pot (K0558) K0558.03

Product Details:

Manufacturer part number: K0558.03

Brand: KIPP

Price: 8.81

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 95 N

Outer Diameter: 38 Ø

D1=Fastening hole: 5 mm

H=Height: 10.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0558.03

Part Number
K0558.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H=Height
(mm)

8.81 €

1 4 Days 9538510.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Alnico Magnet Component material Steel Surface finish component painted
Component colour red Temperature max.(°C) 450

This page is Magnets shallow pot (K0558), part number K0558.03.
You can find the detail information about specifications and dimensions on part number K0558.03.

Variation of this product

Part Number
K0558.01
K0558.02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
H=Height
(mm)

3.93 €

1 4 Days 30193.58

5.85 €

1 4 Days 552959

Tech Support