Magnets shallow pot NdFeB Form B (K0553) (K0553.13)

Magnets shallow pot NdFeB Form B (K0553) K0553.13

Product Details:

Manufacturer part number: K0553.13

Brand: KIPP

Price: 2.96

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 25 N

Outer Diameter: 10 ±0.15 Ø

D1: 6 mm

D2=Thread: M3

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0553.13

Part Number
K0553.13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

2.96 €

1 4 Days 2510 ±0.156M34.511.57

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Component material Steel Surface finish component galvanised
Form B Temperature max.(°C) 80

This page is Magnets shallow pot NdFeB Form B (K0553), part number K0553.13.
You can find the detail information about specifications and dimensions on part number K0553.13.

Variation of this product

Part Number
K0553.11
K0553.12
K0553.14
K0553.15
K0553.16
K0553.17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1
(mm)
D2=Thread H=Height
(mm)
H1=Total height
(mm)
T=thread depth
(mm)

2.48 €

1 4 Days 56 ±0.156M34.511.56

2.56 €

1 4 Days 138 ±0.156M34.511.57

3.09 €

1 4 Days 6013 ±0.156M34.511.56

3.60 €

1 4 Days 9516 ±0.156M44.511.57

6.08 €

1 4 Days 14020 ±0.158M46139

9.06 €

1 4 Days 20025 ±0.158M47149

Tech Support