Magnets shallow pot SmCo Form A (K0550) (K0550.01)

Magnets shallow pot SmCo Form A (K0550) K0550.01

Product Details:

Manufacturer part number: K0550.01

Brand: KIPP

Price: 2.59

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 5 N

Outer Diameter: 6 ±0.15 Ø

H=Height: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0550.01

Part Number
K0550.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
H=Height
(mm)

2.59 €

1 4 Days 56 ±0.154.5

Loading...

  1. 1

Basic information

Magnet Type (Material) Samarium-Cobalt Magnet Component material Steel Surface finish component galvanised
Form A Temperature max.(°C) 200

This page is Magnets shallow pot SmCo Form A (K0550), part number K0550.01.
You can find the detail information about specifications and dimensions on part number K0550.01.

Variation of this product

Part Number
K0550.02
K0550.03
K0550.04
K0550.05
K0550.06
K0550.07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
H=Height
(mm)

2.70 €

1 4 Days 118 ±0.154.5

4.28 €

1 4 Days 2010 ±0.154.5

4.92 €

1 4 Days 4013 ±0.154.5

6.38 €

1 4 Days 6016 ±0.154.5

9.51 €

1 4 Days 9020 ±0.156

14.32 €

1 4 Days 15025 ±0.157

Tech Support