Magnets shallow pot with counterbore hard ferrite (K0554) (K0554.50)

Magnets shallow pot with counterbore hard ferrite (K0554) K0554.50

Product Details:

Manufacturer part number: K0554.50

Brand: KIPP

Price: 5.05

Delivery time: 4 Days


Technical Data:

Attraction Force (Specific): 180 N

Outer Diameter: 50 ±0.20 Ø

D1=Fastening hole: 8.5 mm

D2: 22 mm

H=Height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0554.50

Part Number
K0554.50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

5.05 €

1 4 Days 18050 ±0.208.52210

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Component material Steel Surface finish component galvanised
Temperature max.(°C) 200

This page is Magnets shallow pot with counterbore hard ferrite (K0554), part number K0554.50.
You can find the detail information about specifications and dimensions on part number K0554.50.

Variation of this product

Part Number
K0554.63
K0554.80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
D1=Fastening hole
(mm)
D2
(mm)
H=Height
(mm)

8.97 €

1 4 Days 29063 ±0.206.52414

17.42 €

1 4 Days 54080 ±0.256.511.518

Tech Support